PowerVision Management Software
Business continuity carries a greater urgency than ever, because nearly all workers require access to technology to do their jobs. That's why Eaton delivers not only uninterruptible power systems (UPSs), but also management systems that continually monitor entire networks of UPSs and other data center elements.PowerVision power management software is the solution for the progressive system administrator or facility engineer who needs local or enterprise-wide monitoring of multiple UPSs and/or other power components supporting mission critical applications.
PowerVision comes in two different packages, each one tailored for its own unique application:
- PowerVision Network Edition provides remote monitoring and computer operating system shutdown for multiple single-phase UPSs and small-to-midrange three-phase UPSs, from Eaton and others using industry-standard SNMP communications and integration with popular network management systems
- PowerVision Facility Edition provides one-line detailed UPS information, monitors system status of other elements in the critical power distribution system such as generators, static switches, power distribution units (PDUs), and air conditioners through alarm contacts and supports in-depth reporting, analysis, and graphics
PowerVision Enterprise Manager serves a unique role as an optional enhancement to either edition providing an enterprise-wide view that spans multiple PowerVision systems across your organization.
Features & Benefits
- Unify and centralize supervision of multiple UPSs and other power protection equipment
- Sustain premium power performance through enterprise-wide monitoring and real-time alarm management
- Streamline asset management tasks for all UPSs on a network
More PowerVision features
and benefits...
PowerVision Network
Edition
PowerVision Facility
Edition
PowerVision Enterprise Manager
产品清单

- 适用于电脑、工作站和家庭影音的UPS
- Eaton Ellipse ECO (500-1600VA)
- 适用于网络和服务器的UPS
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton DX系列 (1-20 kVA)
- Eaton 9130 (700-3000 VA)
- Eaton DX RT (1-20 kVA)
- Eaton 9PX (2.2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Eaton 9355 (8-40 kVA)
- 适用于数据中心和设施的UPS
- Eaton 93PM (20-50 kW)
- Eaton 93PR (25-1600 kW)
- Eaton 93E (15-500 kVA)
- Power Xpert 9395 (200-1100 kVA)
- 适用于船舶及海上平台的UPS
- Eaton 9130 船用型 (1000-3000 VA)
- Eaton 9PX 船用型 (1500-3000 W)
- Eaton 9155 船用型 (10-30 kVA)
- Eaton 9355 船用型 (10-40 kVA)
- Power Xpert 9395 船用型 (225-1100 kVA)
- 适用于工业的UPS
- 机架安装配电装置
- 伊顿机架式配电装置-ePDU
- 伊顿HotSwap MBP
- 伊顿ATS 16 & 30(电源转换开关)
- 精密配电柜(PPM)
- 模方单机柜解决方案
- 模方多机柜一体化解决方案