PowerVision Management Software - Supported OS and Devices
PowerVision Editions - Supported Operating Systems
Operating systems are running on 32-bit processor unless otherwise specified.Windows
- Windows 2000 Server
- Windows 2000 Advanced Server
- Windows 2000 Server Professional
- Windows XP Home Edition
- Windows XP Professional
- Windows Server 2003 Standard
- Windows Server 2003 Web
- Windows Server 2003 Enterprise *
* Includes support for 32- and 64-bit processors
Note: It is recommended that you install the latest service
packs and patches for the
operating systems listed above.
Windows Minimum Requirements
- Installed TCP/IP networking
- 200 MHz processor
- 64 MB RAM (Recommended: 128 MB)
- 250 MB of available hard disk space (Recommended: 1.5 GB; depending on the number of devices being monitored)
- 30MB of available hard disk space
- For optimum viewing, set the monitor resolution to 1024 by 768 pixels and 16-bit color (thousands of colors) with the system task bar hidden.
Optional Items
- Local printer for hard copy outputs
- Sound card for assigning sounds to specific alarm conditions
- Modem for remote alarm notification
PowerVision Shutdown Agent - Supported Operating Systems
Windows
- Windows 2000 Server
- Windows 2000 Advanced Server
- Windows 2000 Server Professional
- Windows XP Home Edition
- Windows XP Professional
- Windows Server 2003 Standard
- Windows Server 2003 Web
- Windows Server 2003 Enterprise
UNIX
- HP-UX v. 10.x and higher
- IBM AIX v. 4.x and higher
- Sun Solaris v. 6.x and higher
- SGI Irix v. 6.3 and higher
- Linux (kernel version 2.2 and higher)
- BSD OS v. 4.x and higher
Novell NetWare
- Netware v. 4.11 and higher, requires TCP/IP
PowerVision Supported Devices
Uninterruptible Power Systems
Network Edition
|
Facility Edition
|
Other equipment types supported via the PowerVision DAT
- Air Conditioner
- Auto Transfer Switch
- CellWatch
- Fire Detection
- Flywheel
- Generator
- Intergy SM50
- Leak Detection
- PDU
- Security Alarm
- Smoke Detection
- Static Switch
- Switchgear
- TVSS
Connectivity Devices Supported
- ConnectUPS-X Web/SNMP 10/100 Card (X-Slot) (firmware v3.11 or higher required)
- ConnectUPS-E Web/SNMP 10/100 network adapter (firmware v3.11 or higher required)
- ConnectUPS-BD Web/SNMP 10/100 Card (X-Slot) (firmware v3.00 or higher required)
- ConnectUPS-M (firmware v4.01 or higher required)
- X-Slot Single Serial Port Card
- Multi-Server Card (firmware v2.05 or higher required)
- Expansion Chassis with compatible option card
- PowerVision DAT (PowerVision Facility Edition only)
产品清单

- 适用于电脑、工作站和家庭影音的UPS
- Eaton Ellipse ECO (500-1600VA)
- 适用于网络和服务器的UPS
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton DX系列 (1-20 kVA)
- Eaton 9130 (700-3000 VA)
- Eaton DX RT (1-20 kVA)
- Eaton 9PX (2.2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Eaton 9355 (8-40 kVA)
- 适用于数据中心和设施的UPS
- Eaton 93PM (20-50 kW)
- Eaton 93PR (25-1600 kW)
- Eaton 93E (15-500 kVA)
- Power Xpert 9395 (200-1100 kVA)
- 适用于船舶及海上平台的UPS
- Eaton 9130 船用型 (1000-3000 VA)
- Eaton 9PX 船用型 (1500-3000 W)
- Eaton 9155 船用型 (10-30 kVA)
- Eaton 9355 船用型 (10-40 kVA)
- Power Xpert 9395 船用型 (225-1100 kVA)
- 适用于工业的UPS
- 机架安装配电装置
- 伊顿机架式配电装置-ePDU
- 伊顿HotSwap MBP
- 伊顿ATS 16 & 30(电源转换开关)
- 精密配电柜(PPM)
- 模方单机柜解决方案
- 模方多机柜一体化解决方案