Powerware ConnectUPS NetWatch UPS Software
NetWatch Clients UPS software enables users to shutdown a server or workstation and acts as a network monitoring tool through the ConnectUPS-X, ConnectUPS-BD or BestLink SNMP/WEB Adapter that monitors and controls it. During an extended power outage, the SNMP/WEB adapter informs all registered NetWatch Clients that it is time to shut down their respective operating systems, thus preparing them for the removal of AC power. Up to 255 NetWatch Clients can be registered to and controlled by one SNMP/WEB Adapter.
NetWatch Clients monitor the activity of a single UPS through
these supported operating systems:
- Win 9x, NT, 2000 and XP
- Novell Netware 4.x, 5.x, 6.0
- Compaq Tru64 4.x, 5.x
- HP-UX 10.10, 10.20, 10.30, and 11.00
- IBM AIX 4.x, 5.x (PowerPC)
- Linux with kernel 2.0 and higher (x86)
- Linux with kernel 2.0 and higher (AXP)
- MacOS X (Darwin)
- SGI IRIX 6.x w/MIPS
- Solaris 2.x, 8 (SPARC)
- Solaris 2.x, 8 with SunOS 5,6,7,8 (x86)
- UnixWare 7 (x86)
NetWatch UPS Software works with the ConnectUPS Web/SNMP card
产品清单

- 适用于电脑、工作站和家庭影音的UPS
- Eaton Ellipse ECO (500-1600VA)
- 适用于网络和服务器的UPS
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton DX系列 (1-20 kVA)
- Eaton 9130 (700-3000 VA)
- Eaton DX RT (1-20 kVA)
- Eaton 9PX (2.2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Eaton 9355 (8-40 kVA)
- 适用于数据中心和设施的UPS
- Eaton 93PM (20-50 kW)
- Eaton 93PR (25-1600 kW)
- Eaton 93E (15-500 kVA)
- Power Xpert 9395 (200-1100 kVA)
- 适用于船舶及海上平台的UPS
- Eaton 9130 船用型 (1000-3000 VA)
- Eaton 9PX 船用型 (1500-3000 W)
- Eaton 9155 船用型 (10-30 kVA)
- Eaton 9355 船用型 (10-40 kVA)
- Power Xpert 9395 船用型 (225-1100 kVA)
- 适用于工业的UPS
- 机架安装配电装置
- 伊顿机架式配电装置-ePDU
- 伊顿HotSwap MBP
- 伊顿ATS 16 & 30(电源转换开关)
- 精密配电柜(PPM)
- 模方单机柜解决方案
- 模方多机柜一体化解决方案