Eaton 9355M UPS Technical Specs

 Stand-alone UPS with 3-phase input
 External battery cabinets
UPS output power rating (0,9 p.f.)
kVA 8 10 12 15 20 30 40
kW 7,2 9 10,8 13,5 18 27 36
General
Efficiency in double conversion mode (full load) 92% 93%
Efficiency in double conversion mode (half load) 90% 91%
Distributed paralleling with Hot Sync technology 4
Field upgradeable yes
Inverter/rectifier topology transformer-free IGBT with PWM
Audible noise < 50 dB
Colour RAL 7035
Input
Nominal voltage rating (configurable) 220/380, 230/400, 240/415 V 50/60 Hz
With external transformer e.g. 230, 400, 440, 480, 690 V
With internal transformer e.g. 230, 400, 440, 480, 690 V
Input voltage range Low -20% at 100% load/-50% at 50% load without battery discharge; High +10%/max +20%
Input frequency range 45-65 Hz
Input power factor 0,99
Input ITHD less than 4,5%
Soft start capability Yes
Internal backfeed protection Yes
Output
Nominal voltage rating (configurable) 220/380, 230/400, 240/415 V 50/60 Hz
With internal transformer e.g. 230, 440, 480, 690 V
Output UTHD <3% (100% linear load); <5% (reference non linear load)
Output power factor 0,9 (e.g. 9 kW at 10 kVA) 0,9 (e.g. 27 kW at 30 kVA)
Permitted load power factor 0,7 lagging - 0,8 leading
Battery
Type Maintenance-free VRLA batteries, NiCd
Charging method ABM technology or Float
Temperature compensation Optional
Battery nominal voltage (lead-acid) 384 V (32x12 V, 192 cells) 432 V (36x12 V, 216 cells)
Charging current / Model Default 3 A
*Max 30 A
Default 3 A
*Max 60 A
*May be limited by maximum UPS input current rating
Accessories
  Isolation transformer, long-life batteries, external battery cabinets, UPS Center (input, bypass, distribution), X-Slot connectivity (Web/SNMP, ModBus/ Jbus, Relay, Hot Sync, ViewUPS-X remote display), Hot Sync parallel tie cabinet, integrated manual bypass, external maintenance bypass switch Isolation transformer, long-life batteries, external battery cabinets, X-Slot connectivity (Web/SNMP, ModBus/ Jbus, Relay, Hot Sync, ViewUPS-X remote display), Hot Sync parallel tie cabinet, integrated manual bypass, external maintenance bypass switch
Communications
X-Slot 2 communication bays
Serial ports 1 available
Relay inputs/outputs 2/1 programmable
Compliance with standards
Safety (CB certified) IEC 62040-1, IEC 60950-1
EMC IEC 62040-2, IEC 60945
Performance IEC 62040-3
Approvals CE, DNV Type Approval, BV Type Approval and ABS PDA up to 15kVA
Other classification survey reports On request

In the interests of continuous product improvement all specifications are subject to change without notice.

Go to top

Stand-alone UPS with 3-phase input
Description Rating Back-up Dimensions (HxWxD) Weight
9355-20-NT-M 20 kVA / 18 kW   1745x575x762 (+200) mm 425 kg
9355-30-NT-M 30 kVA / 27 kW   1745x575x762 (+200) mm 455 kg
9355-40-NT-M 40 kVA / 36 kW   1745x575x762 (+200) mm 355 kg
External battery cabinets
9X55-BAT-M-64x7Ah 2x32x1 Ah See runtime specifications 880x347x718 (+150) mm 217/237 kg
9X55-BAT-M-96x7Ah 3x32x7 Ah See runtime specifications 1278x347x718 (+150) mm 323/348 kg
9X55-BAT-M-1x24Ah (30 kVA) 1x36x24 Ah See runtime specifications 1745x575x762 (+200) mm 550 kg
9X55-BAT-M-2x24Ah (30 kVA) 2x36x24 Ah See runtime specifications 1745x575x762 (+200) mm 970 kg

Go to top